21.8.5 RTC Clock Selection Control

Name: RTCCTRL
Offset: 0x10
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      RTCSEL[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – RTCSEL[2:0] RTC Clock Source Selection

These bits select the source for the RTC.
ValueNameDescription
0x0ULP1K1.024 kHz from 32.768 kHz internal ULP oscillator
0x1ULP32K32.768 kHz from 32.768 kHz internal ULP oscillator
0x2OSC1K1.024 kHz from 32.768 kHz internal oscillator
0x3OSC32K32.768 kHz from 32.768 kHz internal oscillator
0x4XOSC1K1.024 kHz from 32.768 kHz external oscillator
0x5XOSC32K32.768 kHz from 32.768 kHz external crystal oscillator
0x6Reserved
0x7Reserved