28.8.5 Data Output Value
This register sets the data output drive value for the individual I/O pins in the PORT.
This register can be manipulated without doing a read-modify-write operation by using the Data Output Value Clear (OUTCLR), Data Output Value Set (OUTSET), and Data Output Value Toggle (OUTTGL) registers.
Name: | OUT |
Offset: | 0x10 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
OUT[31:24] | |||||||||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OUT[23:16] | |||||||||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OUT[15:8] | |||||||||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUT[7:0] | |||||||||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:0 – OUT[31:0] PORT Data Output Value
For pins configured as outputs via the Data Direction register (DIR), these bits set the logical output drive level.
For pins configured as inputs via the Data Direction register (DIR) and with pull enabled via the Pull Enable bit in the Pin Configuration register (PINCFG.PULLEN), these bits will set the input pull direction.
Value | Description |
---|---|
0 | The I/O pin output is driven low, or the input is connected to an internal pull-down. |
1 | The I/O pin output is driven high, or the input is connected to an internal pull-up. |