28.8.13 Peripheral Multiplexing n
There are up to 16 Peripheral Multiplexing registers in each group, one for every set of two subsequent I/O lines. The n denotes the number of the set of I/O lines.
Name: | PMUX |
Offset: | 0x30 + n*0x01 [n=0..15] |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PMUXO[3:0] | PMUXE[3:0] | ||||||||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:4 – PMUXO[3:0] Peripheral Multiplexing for Odd-Numbered Pin
These bits select the peripheral function for odd-numbered pins (2*n + 1) of a PORT group, if the corresponding PINCFGy.PMUXEN bit is '1'.
Not all possible values for this selection may be valid. For more details, refer to the I/O Multiplexing and Considerations.
PMUXO[3:0] | Name | Description |
---|---|---|
0x0 | A | Peripheral function A selected |
0x1 | B | Peripheral function B selected |
0x2 | C | Peripheral function C selected |
0x3 | D | Peripheral function D selected |
0x4 | E | Peripheral function E selected |
0x5 | F | Peripheral function F selected |
0x6 | G | Peripheral function G selected |
0x7 | H | Peripheral function H selected |
0x8 | I | Peripheral function I selected |
0x9 | - | Reserved |
0xA | - | Reserved |
0xB | - | Reserved |
0xC | - | Reserved |
0xD | - | Reserved |
0xE-0xF | - | Reserved |
Bits 3:0 – PMUXE[3:0] Peripheral Multiplexing for Even-Numbered Pin
These bits select the peripheral function for even-numbered pins (2*n) of a PORT group, if the corresponding PINCFGy.PMUXEN bit is '1'.
Not all possible values for this selection may be valid. For more details, refer to the I/O Multiplexing and Considerations.
PMUXE[3:0] | Name | Description |
---|---|---|
0x0 | A | Peripheral function A selected |
0x1 | B | Peripheral function B selected |
0x2 | C | Peripheral function C selected |
0x3 | D | Peripheral function D selected |
0x4 | E | Peripheral function E selected |
0x5 | F | Peripheral function F selected |
0x6 | G | Peripheral function G selected |
0x7 | H | Peripheral function H selected |
0x8 | I | Peripheral function I selected |
0x9 | - | Reserved |
0xA | - | Reserved |
0xB | - | Reserved |
0xC | - | Reserved |
0xD | - | Reserved |
0xE-0xF | - | Reserved |