41.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | ENABLE | SWRST | |||||
0x01 | CTRLB | 7:0 | REFSEL[1:0] | DITHER | VPD | LEFTADJ | IOEN | EOEN | ||
0x02 | EVCTRL | 7:0 | INVEI | EMPTYEO | STARTEI | |||||
0x03 | Reserved | |||||||||
0x04 | INTENCLR | 7:0 | EMPTY | UNDERRUN | ||||||
0x05 | INTENSET | 7:0 | EMPTY | UNDERRUN | ||||||
0x06 | INTFLAG | 7:0 | EMPTY | UNDERRUN | ||||||
0x07 | STATUS | 7:0 | READY | |||||||
0x08 | DATA | 7:0 | DATA[7:0] | |||||||
15:8 | DATA[15:8] | |||||||||
0x0A ... 0x0B | Reserved | |||||||||
0x0C | DATABUF | 7:0 | DATABUF[7:0] | |||||||
15:8 | DATABUF[15:8] | |||||||||
0x0E ... 0x0F | Reserved | |||||||||
0x10 | SYNCBUSY | 7:0 | DATABUF | DATA | ENABLE | SWRST | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 ... 0x17 | Reserved | |||||||||
0x18 | DBGCTRL | 7:0 | DBGRUN |