31.8.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
  DORDCPOLCMODEFORM[3:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 SAMPA[1:0]RXPO[1:0]  TXPO[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 SAMPR[2:0]    IBON 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 RUNSTDBY  MODE[2:0]ENABLESWRST 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 30 – DORD Data Order

This bit selects the data order when a character is shifted out from the Data register.

This bit is not synchronized.

ValueDescription
0 MSB is transmitted first.
1 LSB is transmitted first.

Bit 29 – CPOL Clock Polarity

This bit selects the relationship between data output change and data input sampling in synchronous mode.

This bit is not synchronized.

CPOL TxD Change RxD Sample
0x0 Rising XCK edge Falling XCK edge
0x1 Falling XCK edge Rising XCK edge

Bit 28 – CMODE Communication Mode

This bit selects asynchronous or synchronous communication.

This bit is not synchronized.

ValueDescription
0 Asynchronous communication.
1 Synchronous communication.

Bits 27:24 – FORM[3:0] Frame Format

These bits define the frame format.

These bits are not synchronized.

FORM[3:0] Description
0x0 USART frame
0x1 USART frame with parity
0x2 LIN Host - Break and sync generation. See LIN Command (CTRLB.LINCMD).
0x3 Reserved
0x4 Auto-baud (LIN Client) - break detection and auto-baud.
0x5 Auto-baud - break detection and auto-baud with parity
0x6-0xF Reserved

Bits 23:22 – SAMPA[1:0] Sample Adjustment

These bits define the sample adjustment.

These bits are not synchronized.

SAMPA[1:0] 16x Over-sampling (CTRLA.SAMPR=0 or 1) 8x Over-sampling (CTRLA.SAMPR=2 or 3)
0x0 7-8-9 3-4-5
0x1 9-10-11 4-5-6
0x2 11-12-13 5-6-7
0x3 13-14-15 6-7-8

Bits 21:20 – RXPO[1:0] Receive Data Pinout

These bits define the receive data (RxD) pin configuration.

These bits are not synchronized.

RXPO[1:0] Name Description
0x0 PAD[0] SERCOM PAD[0] is used for data reception
0x1 PAD[1] SERCOM PAD[1] is used for data reception
0x2 PAD[2] SERCOM PAD[2] is used for data reception
0x3 PAD[3] SERCOM PAD[3] is used for data reception

Bits 17:16 – TXPO[1:0] Transmit Data Pinout

These bits define the transmit data (TxD) and XCK pin configurations.

This bit is not synchronized.

TXPO TxD Pin Location XCK Pin Location (When Applicable) RTS/TE CTS
0x0 SERCOM PAD[0] SERCOM PAD[1] N/A N/A
0x1 SERCOM PAD[2] SERCOM PAD[3] N/A N/A
0x2 SERCOM PAD[0] N/A SERCOM PAD[2] SERCOM PAD[3]
0x3 SERCOM_PAD[0] SERCOM_PAD[1] SERCOM_PAD[2] N/A

Bits 15:13 – SAMPR[2:0] Sample Rate

These bits select the sample rate.

These bits are not synchronized.

SAMPR[2:0] Description
0x0 16x over-sampling using arithmetic baud rate generation.
0x1 16x over-sampling using fractional baud rate generation.
0x2 8x over-sampling using arithmetic baud rate generation.
0x3 8x over-sampling using fractional baud rate generation.
0x4 3x over-sampling using arithmetic baud rate generation.
0x5-0x7 Reserved

Bit 8 – IBON Immediate Buffer Overflow Notification

This bit controls when the buffer overflow status bit (STATUS.BUFOVF) is asserted when a buffer overflow occurs.

ValueDescription
0 STATUS.BUFOVF is asserted when it occurs in the data stream.
1 STATUS.BUFOVF is asserted immediately upon buffer overflow.

Bit 7 – RUNSTDBY Run In Standby

This bit defines the functionality in standby sleep mode.

This bit is not synchronized.

RUNSTDBY External Clock Internal Clock
0x0 External clock is disconnected when ongoing transfer is finished. All reception is dropped. Generic clock is disabled when ongoing transfer is finished. The device will not wake up on either Receive Start or Transfer Complete interrupt unless the appropriate ONDEMAND bits are set in the clocking chain.
0x1 Wake on Receive Start or Receive Complete interrupt. Generic clock is enabled in all sleep modes. Any interrupt can wake up the device.

Bits 4:2 – MODE[2:0] Operating Mode

These bits select the USART serial communication interface of the SERCOM.

These bits are not synchronized.

ValueDescription
0x0 USART with external clock
0x1 USART with internal clock

Bit 1 – ENABLE Enable

Due to synchronization, there is delay from writing CTRLA.ENABLE until the peripheral is enabled/disabled. The value written to CTRLA.ENABLE will read back immediately and the Enable Synchronization Busy bit in the Synchronization Busy register (SYNCBUSY.ENABLE) will be set. SYNCBUSY.ENABLE is cleared when the operation is complete.

This bit is not enable-protected.

ValueDescription
0 The peripheral is disabled or being disabled.
1 The peripheral is enabled or being enabled.

Bit 0 – SWRST Software Reset

Writing '0' to this bit has no effect.

Writing '1' to this bit resets all registers in the SERCOM, except DBGCTRL, to their initial state, and the SERCOM will be disabled.

Writing '1' to CTRLA.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded. Any register write access during the ongoing reset will result in an APB error. Reading any register will return the reset value of the register.

Due to synchronization, there is a delay from writing CTRLA.SWRST until the reset is complete. CTRLA.SWRST and SYNCBUSY.SWRST will both be cleared when the reset is complete.

This bit is not enable-protected.

ValueDescription
0 There is no reset operation ongoing.
1 The reset operation is ongoing.