48.9.3 CAN Timing

Table 48-36. CAN Physical Layer Timing(1)(2)
Parameter Conditions Max. Units
TxCAN output delay

VDD = 2.7V

Load = 20pF

VOL/VOH = VDD/2

29.4 ns

VDD = 4.5V

Load = 20pF

VOL/VOH = VDD/2

20.6
  1. These values are based on simulation. These values are not covered by test limits in production.
  2. These values are obtained with Output Driver Strength Selection as DRVSTR = 1.