33.6.10 Event Control

Name: EVCTRL
Offset: 0x2C
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      WCMPEOSAMPRDYEORESRDYEO 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
    STARTINV   STARTEI 
Access R/WR/W 
Reset 00 

Bit 10 – WCMPEO Window Comparator Event Output Enable

Writing a ‘0’ to this bit disables the output of the window comparator event.

Writing a ‘1’ to this bit enables the output of the window comparator event.

ValueDescription
0 The Window Comparator event is disabled
1 The Window Comparator event is enabled

Bit 9 – SAMPRDYEO Sample Ready Event Output Enable

Writing a ‘0’ to this bit disables the output of the sample ready event.

Writing a ‘1’ to this bit enables the output of the sample ready event.

ValueDescription
0 The Sample Ready event is disabled
1 The Sample Ready event is enabled

Bit 8 – RESRDYEO Result Ready Event Output Enable

Writing a ‘0’ to this bit disables the output of the result ready event.

Writing a ‘1’ to this bit enables the output of the result ready event.

ValueDescription
0 The Result Ready event is disabled
1 The Result Ready event is enabled

Bit 4 – STARTINV Conversion Start Event Input Invert

Writing a ‘0’ to this bit disables inversion of the input event for starting a conversion.

Writing a ‘1’ to this bit enables inversion of the input event for starting a conversion.

ValueDescription
0 The Conversion Start event is not inverted
1 The Conversion Start event is inverted

Bit 0 – STARTEI Conversion Start Event Input Enable

Writing a ‘0’ to this bit disables event input for starting a conversion.

Writing a ‘1’ to this bit enables event input for starting a conversion.

ValueDescription
0 The Conversion Start event is disabled
1 The Conversion Start event is enabled