33.6.9 Input Multiplexer Control
| Name: | INPUTCTRL |
| Offset: | 0x28 |
| Reset: | 0x00000000 |
| Property: | Local Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MUXPOS[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MUXNEG[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 14:8 – MUXPOS[6:0] Positive Input Multiplexer
This bit field controls which analog input is connected to the positive input of the ADC. Changing this setting may require a settling time. Refer to the Electrical Characteristics chapter for further details.
| Value | Name | Description |
|---|---|---|
| 0x2 | AIN2 | ADC input 2 |
| 0x3 | AIN3 | ADC input 3 |
| 0x4 | AIN4 | ADC input 4 |
| 0x5 | AIN5 | ADC input 5 |
| 0x6 | AIN6 | ADC input 6 |
| 0x7 | AIN7 | ADC input 7 |
| 0x10 | AIN16 | ADC input 16 |
| 0x11 | AIN17 | ADC input 17 |
| 0x12 | AIN18 | ADC input 18 |
| 0x13 | AIN19 | ADC input 19 |
| 0x14 | AIN20 | ADC input 20 |
| 0x15 | AIN21 | ADC input 21 |
| 0x16 | AIN22 | ADC input 22 |
| 0x17 | AIN23 | ADC input 23 |
| 0x18 | AIN24 | ADC input 24 |
| 0x19 | AIN25 | ADC input 25 |
| 0x1A | AIN26 | ADC input 26 |
| 0x1B | AIN27 | ADC input 27 |
| 0x1C | AIN28 | ADC input 28 |
| 0x1D | AIN29 | ADC input 29 |
| 0x1F | AIN31 | ADC input 31 |
| 0x28 | AIN40 | ADC input 40 |
| 0x29 | AIN41 | ADC input 41 |
| 0x2A | AIN42 | ADC input 42 |
| 0x2B | AIN43 | ADC input 43 |
| 0x2C | AIN44 | ADC input 44 |
| 0x2D | AIN45 | ADC input 45 |
| 0x2E | AIN46 | ADC input 46 |
| 0x2F | AIN47 | ADC input 47 |
| 0x60 | GND | Ground |
| 0x61 | VDDCOREDIV4 | Internally generated core supply voltage divided by four |
| 0x62 | TEMPSENSE | Temperature sensor |
| 0x64 | VDDIODIV10 | VDDIO divided by 10 |
| 0x65 | VDDIO2DIV10 | VDDIO2 divided by 10 |
| 0x69 | ACVREFSCALE0 | AC COMP0 Voltage Reference Scaler Output |
| 0x6A | ACVREFSCALE1 | AC COMP1 Voltage Reference Scaler Output |
| 0x7E | PTC | Peripheral Touch Controller signal |
| Other | - | Reserved |
Bits 6:0 – MUXNEG[6:0] Negative Input Multiplexer
This bit field controls which analog input is connected to the negative input of the ADC. Changing this setting may require a settling time. Refer to the Electrical Characteristics chapter for further details.
| Value | Name | Description |
|---|---|---|
| 0x2 | AIN2 | ADC input 2 |
| 0x3 | AIN3 | ADC input 3 |
| 0x4 | AIN4 | ADC input 4 |
| 0x5 | AIN5 | ADC input 5 |
| 0x6 | AIN6 | ADC input 6 |
| 0x7 | AIN7 | ADC input 7 |
| 0x10 | AIN16 | ADC input 16 |
| 0x11 | AIN17 | ADC input 17 |
| 0x12 | AIN18 | ADC input 18 |
| 0x13 | AIN19 | ADC input 19 |
| 0x14 | AIN20 | ADC input 20 |
| 0x15 | AIN21 | ADC input 21 |
| 0x16 | AIN22 | ADC input 22 |
| 0x17 | AIN23 | ADC input 23 |
| 0x18 | AIN24 | ADC input 24 |
| 0x19 | AIN25 | ADC input 25 |
| 0x1A | AIN26 | ADC input 26 |
| 0x1B | AIN27 | ADC input 27 |
| 0x1C | AIN28 | ADC input 28 |
| 0x1D | AIN29 | ADC input 29 |
| 0x1F | AIN31 | ADC input 31 |
| 0x28 | AIN40 | ADC input 40 |
| 0x29 | AIN41 | ADC input 41 |
| 0x2A | AIN42 | ADC input 42 |
| 0x2B | AIN43 | ADC input 43 |
| 0x2C | AIN44 | ADC input 44 |
| 0x2D | AIN45 | ADC input 45 |
| 0x2E | AIN46 | ADC input 46 |
| 0x2F | AIN47 | ADC input 47 |
| 0x60 | GND | Ground |
| 0x61 | VREFP | Positive voltage reference |
| Other | - | Reserved |