33.6.17 Result

Name: RESULT
Offset: 0x50
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
 RESULT[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RESULT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RESULT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RESULT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – RESULT[31:0] ADC Result

These bits can hold up to a 32-bit ADC conversion result, depending on the resolution and the number of samples in an accumulation mode.

If Accumulator Test mode (ACCTEST) is enabled in the Mode bit field of the Command register (COMMAND.MODE), data written to this register is written directly to the internal accumulator. Refer to the Accumulator Test section for more information.