31.4.2.2.1 Host Clock Generation
The SERCOM peripheral supports several I2C bidirectional modes:
- Standard-mode (Sm), with a bit rate up to 100 kbit/s
- Fast-mode (Fm), with a bit rate up to 400 kbit/s
- Fast-mode Plus (Fm+), with a bit rate up to 1 Mbit/s