33.6.3 Control C

Name: CTRLC
Offset: 0x08
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      REFSEL[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – REFSEL[2:0] Reference Selection

This bit field selects the voltage reference for the ADC. Switching to internal references requires a 40 μs initialization time for the first conversion. Internal references can only be used if they are lower than VDD - 0.5V.

ValueNameDescription
0x0 VDD VDD
0x2 EXTVREF External pin used as reference
0x4 1V024 Internal reference 1.024V
0x5 2V048 Internal reference 2.048V
0x6 4V096 Internal reference 4.096V
0x7 2V500 Internal reference 2.500V
Other — Reserved