33.6.2 Control B

Name: CTRLB
Offset: 0x04
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    TIMEBASE[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
    PRESCALER[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 12:8 – TIMEBASE[4:0] Timebase

This bit specifies the number of CLK_ADCn_APB cycles that is equivalent to or larger than 1 μs. The value must be rounded up to the closest integer. Refer to ADC Clock for details on how to calculate this.

Bits 4:0 – PRESCALER[4:0] Prescaler

This bit field controls the division factor from the peripheral clock (CLK_ADCn_APB) to the ADC clock (CLK_ADC).
ValueNameDescription
0x00 DIV2 APB clock divided by 2
0x01 DIV3 APB clock divided by 3
0x02 DIV4 APB clock divided by 4
0x03 DIV5 APB clock divided by 5
0x04 DIV6 APB clock divided by 6
0x05 DIV7 APB clock divided by 7
0x06 DIV8 APB clock divided by 8
0x07 DIV9 APB clock divided by 9
0x08 DIV10 APB clock divided by 10
0x09 DIV11 APB clock divided by 11
0x0A DIV12 APB clock divided by 12
0x0B DIV13 APB clock divided by 13
0x0C DIV14 APB clock divided by 14
0x0D DIV15 APB clock divided by 15
0x0E DIV16 APB clock divided by 16
0x0F DIV17 APB clock divided by 17
0x10 DIV18 APB clock divided by 18
0x11 DIV19 APB clock divided by 19
0x12 DIV20 APB clock divided by 20
0x13 DIV21 APB clock divided by 21
0x14 DIV22 APB clock divided by 22
0x15 DIV23 APB clock divided by 23
0x16 DIV24 APB clock divided by 24
0x17 DIV25 APB clock divided by 25
0x18 DIV26 APB clock divided by 26
0x19 DIV27 APB clock divided by 27
0x1A DIV28 APB clock divided by 28
0x1B DIV29 APB clock divided by 29
0x1C DIV30 APB clock divided by 30
0x1D DIV31 APB clock divided by 31
0x1E DIV32 APB clock divided by 32
Other — Reserved