17.5.6 Events
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
|---|---|---|---|---|---|
| Peripheral | Event | ||||
| PAC | ACCERR | Access Error | Level | CLK_PAC_APB | As long as a interrupt flag is set |
Event is generated when one of the interrupt flag register’s bit is set. Writing a
‘1’ to an Event Output bit in the Event Control Register
(EVCTRL.ERREO) enables the corresponding output event. Writing a ‘0’ to
this bit disables the corresponding output event.