29.4.2.3.1 Disabling the Transmitter
The transmitter is disabled by writing ‘0’ to the Transmitter Enable bit in the CTRLB register (CTRLB.TXEN).
Disabling the transmitter will only take effect after any ongoing and pending transmissions are completed; that is, there is no data in the transmit shift register or TxDATA to transmit.