24.6.6 Software Event

Name: SWEVT
Offset: 0x1C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     CHANNEL3CHANNEL2CHANNEL1CHANNEL0 
Access WWWW 
Reset 0000 

Bits 0, 1, 2, 3 – CHANNELn Channel n Software Selection

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will trigger a software event for channel n.