24.6.5 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x18
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     EVD3EVD2EVD1EVD0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     OVR3OVR2OVR1OVR0 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 16, 17, 18, 19 – EVDn Event Detected Channel n

This flag is cleared by writing a ‘1’ to it.

This flag is set on the next CLK_EVSYS_APB cycle after an event is propagated through the channel, and an interrupt request will be generated if INTENSET.EVDn is ‘1’. Refer to Channel Event Detection for further information.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Event Detected Channel x interrupt flag.

Note: When the event channel path is asynchronous, the EVDn interrupt flag will not be set.

Bits 0, 1, 2, 3 – OVRn Overrun Channel n

This flag is cleared by writing a ‘1’ to it.

This flag is set on the next CLK_EVSYS_APB cycle after an overrun channel condition occurs, and an interrupt request will be generated if INTENSET.OVRn is ‘1’. Refer to Overrun Channel Detection for further information.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Overrun Detected Channel n interrupt flag.

Note: When the event channel path is asynchronous, the OVRn interrupt flag will not be set.