27.6.9 Data Input Value

This register allows the user to read the logical level of one or more I/O pins.
Name: IN
Offset: 0x20
Reset: 0x00000000
Property: –

Bit 3130292827262524 
 IN31IN30IN29IN28IN27IN26IN25IN24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 IN23IN22IN21IN20IN19IN18IN17IN16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 IN15IN14IN13IN12IN11IN10IN9IN8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 IN7IN6IN5IN4IN3IN2IN1IN0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – INn PORT Data Input Value n

These bits are cleared when the corresponding I/O pin input sampler detects a logical low-level on the input pin.

These bits are set when the corresponding I/O pin input sampler detects a logical high-level on the input pin.