27.6.8 Data Output Value Toggle

This register allows the user to toggle the drive level of one or more output I/O pins without performing a Read-Modify-Write (RMW) operation on the Data Output Value register (OUT). Changes in this register will be reflected in the OUT, Data Output Value Set (OUTSET), and Data Output Value Clear (OUTCLR) registers.
Name: OUTTGL
Offset: 0x1C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
 OUT31TGLOUT30TGLOUT29TGLOUT28TGLOUT27TGLOUT26TGLOUT25TGLOUT24TGL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 OUT23TGLOUT22TGLOUT21TGLOUT20TGLOUT19TGLOUT18TGLOUT17TGLOUT16TGL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 OUT15TGLOUT14TGLOUT13TGLOUT12TGLOUT11TGLOUT10TGLOUT9TGLOUT8TGL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 OUT7TGLOUT6TGLOUT5TGLOUT4TGLOUT3TGLOUT2TGLOUT1TGLOUT0TGL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – OUTnTGL PORT Data Output Value n Toggle

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will toggle the corresponding bit in the OUT register.
ValueDescription
0The pin in the PORT group corresponding to this bit is driven low
1The pin in the PORT group corresponding to this bit is driven high, or the input is connected to an internal pull-up