27.6.7 Data Output Value Set
| Name: | OUTSET |
| Offset: | 0x18 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| OUT31SET | OUT30SET | OUT29SET | OUT28SET | OUT27SET | OUT26SET | OUT25SET | OUT24SET | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| OUT23SET | OUT22SET | OUT21SET | OUT20SET | OUT19SET | OUT18SET | OUT17SET | OUT16SET | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OUT15SET | OUT14SET | OUT13SET | OUT12SET | OUT11SET | OUT10SET | OUT9SET | OUT8SET | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OUT7SET | OUT6SET | OUT5SET | OUT4SET | OUT3SET | OUT2SET | OUT1SET | OUT0SET | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – OUTnSET PORT Data Output Value n Set
Writing a ‘0’ to a bit has no effect.
Writing a ‘1’ to a bit will set the corresponding bit in the OUT register.
| Value | Description |
|---|---|
| 0 | The pin in the PORT group corresponding to this bit is driven low |
| 1 | The pin in the PORT group corresponding to this bit is driven high, or the input is connected to an internal pull-up |