15.4.2.5 Continuous Mode

Continuous mode is the default mode for BODVDD.

The BODVDD continuously monitors the VDD supply voltage if it is enabled in VDD Brown-Out Detector Control BODVDD register (BODVDD.ENABLE = 1) .

The Continuous mode is enabled in Active mode for BODVDD by writing a ‘0’ to the ACTCFG bit (BODVDD.ACTCFG = 0).

The Continuous mode is enabled in Standby mode by writing a ‘0’ to the STDBYCFG bit (BODVDD.STDBYCFG = 0).