2 Hardware Documentation

Additional documentation for devices compatible with this board is available on the Microchip website.

CryptoAuthentication™ Device Documentation

  • ECC206 – Secure asymmetric key storage and crypto acceleration
  • SHA106 – Secure symmetric key storage and crypto acceleration

EV14Y33A Files

Host Boards and Adapters

Tip:
  1. Recommended for use with CryptoAuthentication devices and TPDS tools.
  2. These boards can be used with any compatible device; however, specific software development may be required.