3 Software Requirements

To ensure proper detection and recognition of all CryptoAuthentication™ security devices, it is recommended to install the latest version of Microchip’s CryptoAuthLib, as well as the latest version of the Kit Protocol for both the CryptoAuth Starter Kit and the Trust Platform Kit

C-code and Python versions of the CryptoAuthentication Library (CAL) are available. The minimum recommended versions are listed in the Crypto Authentication Software section below, along with links to the software libraries. Python version 3.8 or higher is required for proper operation.

The latest firmware versions for the CryptoAuth SOIC Starter Kit and the Trust Platform Development Kit are available on their respective kit pages along with installation instructions. Minimum recommended firmware versions are also provided below.

Crypto Authentication Software