5 Connecting the Board

The 2-lead XSFN form factor was selected to align with Microchip’s widespread adoption of the mikroBUS™ connector on host boards. Many Microchip development platforms support one or more mikroBUS interfaces, including:

  • Microchip Explorer 16/32 Development Board
  • MPLAB® Xpress Evaluation Board
  • Automotive Networking Development Board
  • PIC® Curiosity Boards
  • PIC® Curiosity Nano Boards
  • AVR® Curiosity Nano Boards