4.1.2 Other Headers
In addition to the Xplained Pro Standard Extension Headers, ATmega256RFR2 Xplained Pro has additionally two headers with spare signals which offers access to the I/O of the microcontroller which are otherwise not easily available elsewhere or might be favorable to have collected together. All headers have a pitch of 2.54mm.
| Pin on header | ATmega256RFR2 pin | Function | Shared functionality |
|---|---|---|---|
| 1 | - | VCC (3.3V) | |
| 2 | PF4 | ADC4(1) | JTAG Interface, TCK |
| 3 | PF5 | ADC5(1) | JTAG Interface, TMS |
| 4 | PF6 | ADC6(1) | JTAG Interface, TDO |
| 5 | PF7 | ADC7(1) | JTAG Interface, TDI |
Note:
- These lines are connected to the JTAG interface, and ADC will not work properly while debugging or programming the kit.
| Pin on header | ATmega256RFR2 pin | Function | Shared functionality |
|---|---|---|---|
| 1 | AREF | Analog reference | |
| 2 | TST | Test pin for RF test mode | |
| 3 | RSTN | Reset | EDBG and RESET button |
| 4 | RSTON | Reset status | |
| 5 | CLKI | Alternative main clock input | |
| 6 | GND |