1.2.3 Parasitic Power Boost Circuitry
The parasitic power boost circuitry is optional circuitry used to provide additional current to a device when executing a command. It works for both the SWI and the SWI-PWM modes. This circuitry is only required when the current demands of the command exceed the power capability of the I/O driving the SWI. By default, the Enable Parasitic Power (EPP#) pin will default HIGH disabling this circuitry. This circuitry is not needed when sending a command or receiving a response from the crypto device. It is only needed during the execution phase of a command.
Proper Circuitry Usage
- The EPP# signal must be initially asserted HIGH.
- Issue a cryptography command.
- Assert the EPP# signal LOW for the duration of the command.
- Assert the EPP# signal HIGH.
- Read back the command response.