4.2.1 Connect the dsPIC Motor Control DIM

Carefully insert the dsPIC33CK256MP508 Motor Control DIM into the DIM Interface connector J8 on the MCLV-48V-300W Inverter Board, ensuring proper alignment and orientation for secure placement.

Figure 4-3. Motor Control DIM Proper Connection
A close-up of a green circuit board Description automatically generated