4.2.4 Connect the Board to PC
The board features an on-board programmer, MPLAB® PICkit™ On-Board 4 (PKOB4). Use a micro-USB cable to connect the Host PC to Connector J16 on the MCLV-48V-300W board.
The board features an on-board programmer, MPLAB® PICkit™ On-Board 4 (PKOB4). Use a micro-USB cable to connect the Host PC to Connector J16 on the MCLV-48V-300W board.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.