Jump to main content
1-Mbit I²C Serial EEPROM, Industrial Grade
Search
Home
3
Description
3.1
System Configuration Using Two-Wire Serial EEPROMs
Features
Packages
1
Package Types (not to scale)
2
Pin Descriptions
3
Description
3.1
System Configuration Using Two-Wire Serial EEPROMs
3.2
Block Diagram
4
Electrical Characteristics
5
Device Operation and Communication
6
Memory Organization
7
Write Operations
8
Read Operations
9
Device Default Condition from Microchip
10
Packaging Information
11
Revision History
Microchip Information
3.1 System Configuration Using Two-Wire Serial EEPROMs