Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Device | Package | Package Drawing Code | Package Option | Voltage | Shipping Carrier Option | Device Grade |
|---|---|---|---|---|---|---|
| AT24CM01‑SSHD‑B | SOIC | SN | SS | 2.5V to 5.5V | Bulk (Tubes) | Industrial Temperature (-40°C to 85°C) |
| AT24CM01‑SHM‑T | SOIJ | SM | S | 1.7V to 5.5V | Tape and Reel | |
| AT24CM01‑XHM‑B | TSSOP | ST | X | 1.7V to 5.5V | Bulk (Tubes) | |
| AT24CM01‑UUM‑T | WLCSP | 8U-6 | U | 1.7V to 5.5V | Tape and Reel |