2 Standard Compliance
The following table lists the standard compliance of the XIFM gate driver.
| Test | Description | Test Standard |
|---|---|---|
| Dielectric test | 10.2 kVRMS AC, 50 Hz, 1 min, primary to secondary | Type test |
| 6.7 kVRMS AC, 50 Hz, 1 min secondary to secondary | Type test | |
| Impulse test | 18 VPK 1.2/50 μs, primary to secondary | Type test (EN 50124-1) |
| Partial discharge | <10 pC at 2.6 kVRMS extinction, primary to secondary | Type test |
| Radiated immunity | 20 V/m(RMS), 80 MHz to 800 MHz, AM (80%, 1kHz), performance criteria A | EN 61000-4-3 |
| Fast transients immunity | ±2 kV, 5/50 ns, 5 kHz, performance criteria A | EN 61000-4-4 |
| Surges immunity | ±2 kV, 42Ω, 0.5 μF, 1.2/50 μs, performance criteria B | EN 61000-4-5 |
| Conducted immunity | 10 VRMS, AM (80%, 1kHz), performance criteria A | EN 61000-4-6 |
| Radiated emission | 30 MHz to 230 MHz / 52 dB(μV/m) to 52 dB(μV/m) quasi-peak at 3m 230 MHz to 1GHz / 52dB quasi-peak at 3m | EN 61000-6-4 |
| Conducted emission | 150 kHz to 500 kHz / 99 dBμV quasi-peak 500 kHz to 30 MHz/ 93 dBμV quasi-peak | EN 55016–2–1 |
| Cold test | TTEST = -40 °C | Type test (EN 50155) |
| Dry heat thermal test | TTEST = 85 °C | Type test (EN 50155) |
| Cycle damp heat test | With relative humidity (90% to 100%) | Type test (EN 50155) |
| Mechanical vibration | Category 1 Class B (Functional random vibration, simulated long-life) | Type test (EN 50155) |
| Mechanical shock | Category 1 Class B (Body mounted) | Type test (EN 50155) |