Product Overview
Microchip XIFM plug-and-play mSiC™ gate driver is designed to drive 3.3 kV SiC modules in High-Voltage (HV) packages such as HV LinPak, HV100 XHP™, or equivalent. It features Augmented Switching™ to enhance the control of the SIC MOSFET-based power systems in normal operation and in fault conditions, such as over-current. The driver includes isolated High (HI) and Low (LO) side DC/DC converters and complies with key rail specifications—EN 50155.

The following table lists the fiber optic interface for XIFM gate driver.
| Interface | Description | Part Number |
|---|---|---|
| HI trigger input—J5 | Fiber optic receiver | FR05DVCR HFBR-2531ETZ1 |
| LO trigger input—J4 | Fiber optic receiver | |
| Reset input—J1 | Fiber optic receiver | |
| All fault output—J3 | Fiber optic transmitter | FT05MVNR HFBR-1531ETZ1 |
| HV/Temp. monitor output—J2 | Fiber optic transmitter |
- This part number is used in the assembly on special request.
The following table lists the electrical connector for XIFM gate driver.
| Interface | Description | Part Number |
|---|---|---|
| J1 | 24V On-board connector | 231-132/001-000 |