3 General Specifications

The following table lists the general specifications of the XIFM gate driver.

Table 3-1. General Specification
ParameterDescriptionMin.Typ.Max.Unit
HumidityCompliant to EN 50155 railways standard1 —8595%
Pollution degreeClass 2 — — — —
Environmental complianceReach compliant — — — —
RoHS compliant — — — —
Material flammability ratingUL94V-0 rated — — — —
Fire hazard levelHL2 — — — —
Note:
  1. Device used with conformal coating.