4 Physical Specification

The following table lists the physical specifiactions of the XIFM gate driver.

Table 4-1. Physical Specification
ParameterDescriptionMin.Typ.Max.Unit
Length1—— — 95.5mm
Width1—— —95mm
Height1— — —75mm
WeightTotal weight of the gate driver (all three boards)2— — 220g
Screw torqueTorque on the collector, emitter, high and low side gate terminals.1 —1.5Nm
Note:
  1. Dimensions have a tolerance of ±0.5 mm.
  2. Weight can have tolerance of ±10g.