8 Appendix A Source Code
The software supplied herewith by Microchip Technology Incorporated (the “Company”) is intended and supplied to you, the Company’s customer, for use solely and exclusively with products manufactured by the Company.
The software is owned by the Company and/or its supplier, and is protected under applicable copyright laws. All rights are reserved. Any use in violation of the foregoing restrictions may subject the user to criminal sanctions under applicable laws, as well as to civil liability for the breach of the terms and conditions of this license.
THIS SOFTWARE IS PROVIDED IN AN “AS IS” CONDITION. NO WARRANTIES, WHETHER EXPRESS, IMPLIED OR STATUTORY, INCLUDING, BUT NOT LIMITED TO, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE APPLY TO THIS SOFTWARE. THE COMPANY SHALL NOT, IN ANY CIRCUMSTANCES, BE LIABLE FOR SPECIAL, INCIDENTAL OR CONSEQUENTIAL DAMAGES, FOR ANY REASON WHATSOEVER.
/********************************************************************
FileName: I2C.c
Processor: PIC18 Microcontrollers
Complier: Microchip C18 (for PIC18) or C30 (for PIC24)
Company: Microchip Technology, Inc.
#include <p18cxxx.h> // This code is developed for PIC18F2550
//It can be modified to be used with any PICmicro with MSSP module
/** PRIVATE PROTOTYPES *********************************************/
void i2c_init(void);
void i2c_start(void);
void i2c_repStart(void);
void i2c_stop(void);
unsigned char i2c_write( unsigned char i2cWriteData );
unsigned char i2c_read( unsigned char ack );
/********************************************************************
* Function Name: i2c_init
* Return Value: void
* Parameters: Enable SSP
* Description: This function sets up the SSP1 module on a
* PIC18CXXX device for use with a Microchip I2C
********************************************************************/
void i2c_init(void) {
TRISBbits.TRISB0 = 1; // Digital Output (make it input only when reading data)
TRISBbits.TRISB1 = 1; // Digital Output
SSPCON1 = 0x28; // enable I2C Master mode
SSPCON2 = 0x00; // clear control bits
SSPSTAT = 0x80; // disable slew rate control; disable SMBus
SSPADD = 19; // set baud rate to 100 kHz (Fosc = 48 MHz)
PIR1bits.SSPIF = 0;
PIR2bits.BCLIF = 0;
SSPCON2bits.SEN = 0; // force idle condition
}
/********************************************************************
* Function Name: i2c_start
* Return Value: void
* Parameters: void
* Description: Send I2C Start Command
********************************************************************/
void i2c_start(void) {
PIR1bits.SSPIF = 0; //clear flag
while (SSPSTATbits.BF ); // wait for idle condition
SSPCON2bits.SEN = 1; // initiate START condition
while (!PIR1bits.SSPIF) ; // wait for a flag to be set
PIR1bits.SSPIF = 0; // clear flag
}
/********************************************************************
* Function Name: i2c_repStart
* Return Value: void
* Parameters: void
* Description: Resend I2C Start Command
**
*******************************************************************/
void i2c_repStart(void) {
PIR1bits.SSPIF = 0; // clear flag
while ( SSPSTATbits.BF ) ; // wait for idle condition
SSPCON2bits.RSEN = 1; // initiate Repeated START condition
while (!PIR1bits.SSPIF) ; // wait for a flag to be set
PIR1bits.SSPIF = 0; // clear flag
}
/********************************************************************
* Function Name: i2c_stop
* Return Value: void
* Parameters: void
* Description: Send I2C Stop command
**
*******************************************************************/
void i2c_stop(void) {
PIR1bits.SSPIF = 0; // clear flag
while ( SSPSTATbits.BF ) ; // wait for idle condition
SSPCON2bits.PEN = 1; // Initiate STOP condition
while (!PIR1bits.SSPIF) ; // wait for a flag to be set
PIR1bits.SSPIF = 0; // clear flag
}
* Function Name: i2c_write
* Return Value: Status byte for WCOL detection.
* Parameters: Single data byte for I2C2 bus.
* Description: This routine writes a single byte to the
* I2C2 bus.
********************************************************************/
unsigned char i2c_write( unsigned char i2cWriteData ) {
PIR1bits.SSPIF = 0; // clear interrupt
while ( SSPSTATbits.BF ) ; // wait for idle condition
SSPBUF = i2cWriteData; // Load SSPBUF with i2cWriteData (the value to be transmitted)
while (!PIR1bits.SSPIF) ; // wait for a flag to be set
PIR1bits.SSPIF = 0; // clear flag
return ( !SSPCON2bits.ACKSTAT ); // function returns '1' if transmission is acknowledged
}
/********************************************************************
* Function Name: i2c_read
* Return Value: contents of SSP2BUF register
* Parameters: ack = 1 and nak = 0
* Description: Read a byte from I2C bus and ACK/NAK device
********************************************************************/
unsigned char i2c_read( unsigned char ack ) {
unsigned char i2cReadData;
PIR1bits.SSPIF = 0;// clear interrupt
while ( SSPSTATbits.BF ) ; // wait for idle condition
SSPCON2bits.RCEN = 1; // enable receive mode
while (!PIR1bits.SSPIF) ; // wait for a flag to be set
PIR1bits.SSPIF = 0;// clear flag
i2cReadData = SSPBUF; // Read SSPBUF and put it in i2cReadData
if ( ack ) { // if ack=1
SSPCON2bits.ACKDT = 0; // then transmit an Acknowledge
} else {
SSPCON2bits.ACKDT = 1; // otherwise transmit a Not Acknowledge
}
SSPCON2bits.ACKEN = 1; // send acknowledge sequence
while (!PIR1bits.SSPIF) ; // wait for a flag to be set
PIR1bits.SSPIF = 0;// clear flag
return( i2cReadData ); // return the value read from SSPBUF
}