3 Pin Description
The descriptions of the pins are listed in Table 3-1.
| DFN | MSOP | Symbol | Pin Function |
|---|---|---|---|
| 1 | 1 | SDA | Serial Data Line |
| 2 | 2 | SCL | Serial Clock Line |
| 3 | 3 | Alert | Temperature Alert Output |
| 4 | 4 | GND | Ground |
| 5 | 5 | A2 | Slave Address |
| 6 | 6 | A1 | Slave Address |
| 7 | 7 | A0 | Slave Address |
| 8 | 8 | VDD | Power Pin |
| 9 | — | EP | Exposed Thermal Pad (EP); must be connected to GND |