5.12.2 ALPN Client Connection Console Log
The application must be programmed and running. The following information is
displayed on the terminal window. The device is connected to a server using TLS ALPN
extension.
-- ALPN example --
-- XXXXXX_XPLAINED_PRO --
-- Compiled: xxx xx xxxx xx:xx:xx --
(APP)(INFO)Chip ID 3400d2
(APP)(INFO)Curr driver ver: x.x.x
(APP)(INFO)Curr driver HIF Level: (2) x.x
(APP)(INFO)Fw HIF: xxxx
(APP)(INFO)Firmware HIF (2) : x.x
(APP)(INFO)Firmware ver : x.x.x
(APP)(INFO)Firmware Build xxx xx xxxx Time xx:xx:xx
(APP)(INFO)Ota HIF: 0000
(APP)(INFO)No valid Ota image
wifi_cb: M2M_WIFI_RESP_CON_STATE_CHANGED: CONNECTED
wifi_cb: M2M_WIFI_REQ_DHCP_CONF: IP is xxx.xxx.xxx.xxx
Host IP is 172.217.163.68
Host Name is www.google.com
(APP)(INFO)Socket 0 session ID = 1
Successfully connected.
Negotiated HTTP/2.