4.2 Programming the Device
(Ask a Question)To program the PolarFire device with the .job file provided as part of the
design files using the FlashPro Express software, see Appendix A : Programming the Device using FlashPro Express.
To program the PolarFire device with the .job file provided as part of the
design files using the FlashPro Express software, see Appendix A : Programming the Device using FlashPro Express.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.