5.1 Typical Application
The MCP1781 is used for applications that require high input voltage and are prone to high transient voltages on the input (see Typical Application Circuit).
The MCP1781 is used for applications that require high input voltage and are prone to high transient voltages on the input (see Typical Application Circuit).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.