1.1 Pin Descriptions
Pin Number (5-Pin SOT-223) | Pin Number (5- Pin TO-252) | Symbol | Description |
|---|---|---|---|
| 1 | 1 | SHDN | Shutdown Control Input. Do not leave this pin floating. |
| 2 | 2 | VIN | Input Voltage Supply |
| 3 | 3 | GND | Ground |
| 4 | 4 | VOUT | Regulated Output Voltage |
| 5 | 5 | PWG | Open-drain Power Good; actively pulled low when VOUT is below threshold (fixed output versions only). |
| ADJ | Voltage Sense Input (adjustable output version only) | ||
| 6 | 6 | Tab | Exposed Thermal Pad, connected to GND. |