11.2.2 MCC Configuration
The three-phase detection application is also generated using the MCC platform, and the microcontroller peripherals and the purpose are discussed in the START Configuration section.
System Module:
Figure 10-11 shows the System configuration window.
TIMER 0:
Figure 10-12 shows the MCC TIMER 0 configuration window.
Timer 1:
Figure 10-13 shows the MCC TIMER 1 configuration window.
SPI 0:
Figure 10-14 shows the MCC SPI 0 configuration window.
USART 1:
Figure 10-15 shows the MCC USART 1 configuration window.
ZCD 0:
Figure 10-16 shows the MCC ZCD 0 configuration window.
ZCD 1:
Figure 10-17 shows the MCC ZCD 1 configuration window.
ZCD 2:
Figure 10-18 shows the MCC ZCD 2 configuration window.
VREF:
Figure 10-19 shows the MCC VREF configuration window.
Pin Manager:
Figure 10-20 shows the MCC Pin Manager configuration window.
Pin Module:
Figure 10-21 shows the MCC Pin Module configuration window.
ADC0: