4.1 HAL_RadioInit
Definition: This function initializes the radio hardware SPI interface, DIO and Reset pins.
Syntax
Void HAL_RadioInit (void)
Input Parameters
<None>
Return Type and Values
<None>
API Type - Synchronous
Definition: This function initializes the radio hardware SPI interface, DIO and Reset pins.
Syntax
Void HAL_RadioInit (void)
Input Parameters
<None>
Return Type and Values
<None>
API Type - Synchronous
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.