4.4 RADIO_RegisterWrite
Definition: This function is used to write a byte of data to the radio register
Syntax
void RADIO_RegisterWrite(uint8_t reg, uint8_t value)
Input Parameters
|
Parameter Names |
Parameter Type |
Description |
|---|---|---|
reg | uint8_t | Register address to be written |
value | uint8_t | Value to be written into the radio register |
Return Type and Values
<void>
API Type - Synchronous