4.2 HAL_RadioDeInit
Definition: This function de-initializes the radio hardware SPI interface.
Syntax
Void HAL_RadioDeInit (void)
Input Parameters
<void>
Return Type and Values
<void>
API Type - Synchronous
Definition: This function de-initializes the radio hardware SPI interface.
Syntax
Void HAL_RadioDeInit (void)
Input Parameters
<void>
Return Type and Values
<void>
API Type - Synchronous
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.