8 References
For more information on the hardware used in this application note, refer to the following sources:
- “PIC18F26/46/56Q71 Datasheet - 28/40/44/48-Pin, Low-Power, High-Performance Microcontroller with XLP Technology” (DS40002329), Microchip Technology Inc., 2023
- “Curiosity Nano Base for Click boards™ Hardware User Guide” (DS50002839), Microchip Technology Inc., 2021
- “PROTO Click User Manual”, MikroElektronika d.o.o., 2013
- “mikroBUS™ standard specifications”, MikroElektronika d.o.o., 2015