2 High-level Application Design
The main project includes a combination of two layers: software and hardware. The
software layer is further divided into two other parts:
- The MPLAB® Code Configurator (MCC) generated code
- The main application program
Figure 2-2 shows the setup that features the ultrasonic range detector prototype implemented on the PROTO Click board. This PROTO Click is used in the first slot of mikroBUS™ place to overlap with the set pins: