Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Examples:
DevicePackagePackage Drawing CodePackage OptionShipping Carrier OptionDevice Grade
AT25320B-SSHL-BSOICSNSSBulk (Tubes)Industrial Temperature (-40°C to 85°C)
AT25640B-SSHL-BSOICSNSSBulk (Tubes)
AT25320B-SSHL-TSOICSNSSTape and Reel
AT25640B-SSHL-TSOICSNSSTape and Reel
AT25320B-XHL-BTSSOPSTXBulk (Tubes)
AT25640B-XHL-BTSSOPSTXBulk (Tubes)
AT25640B-XHL-TTSSOPSTXTape and Reel
AT25320B-XHL-TTSSOPSTXTape and Reel
AT25320B-MAHL-TUDFNQ4BMATape and Reel
AT25320B-MAHL-EUDFNQ4BMATape and Reel
AT25640B-MAHL-TUDFNQ4BMATape and Reel
AT25640B-MAHL-EUDFNQ4BMATape and Reel
AT25640B-CUL-TVFBGA8U2-1CTape and Reel