5.1.1 Byte Addition
In the AES algorithm, byte addition is defined as addition of individual bits without carry propagation. This is identical to the standard XOR operation. The XOR operation is its own inverse; hence byte subtraction is identical to addition in the AES algorithm. XOR operations are trivial to implement on AVR.