44.6.3 OPAxCON2

Operational Amplifier Control Register 2
Name: OPAxCON2
Address: 0x121,0x129

Bit 76543210 
  NCH[2:0] PCH[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 6:4 – NCH[2:0] Operational Amplifier Inverting Input Channel Selection

Value Description
111 Reserved
110 DAC3_OUT
101 DAC2_OUT
100 DAC1_OUT
011 VSS
010 OPAxIN- (NSS)
001 Internal Resistor Ladder (GSEL)
000 No Connection

Bits 2:0 – PCH[2:0] Operational Amplifier Noninverting Input Channel Selection

Value Description
111 Reserved
110 DAC3_OUT
101 DAC2_OUT
100 DAC1_OUT
011 VDD / 2
010 OPAxIN+ (PSS)
001 Internal Resistor Ladder (GSEL)
000 VSS