44.6.1 OPAxCON0

Operational Amplifier Control Register 0
Name: OPAxCON0
Address: 0x11F,0x127

Bit 76543210 
 EN CPON UG    
Access R/WR/WR/W 
Reset 000 

Bit 7 – EN Operational Amplifier Enable

ValueDescription
1 Operational amplifier is enabled
0 Operational amplifier is disabled and consumes no active power

Bit 5 – CPON Charge Pump On Control

ValueDescription
1 OPA Charge Pump on
0 OPA Charge Pump off (Low-Power mode)

Bit 3 – UG Operational Amplifier Unity Gain Select

ValueDescription
1 Operational amplifier output is connected to inverting input, OPAxIN- input pins are available for general purpose I/O
0 Inverting input is connected to designated OPAxIN- pin