2.2 Digital-to-Analog Converter (DAC)
The Digital-to-Analog Converter (DAC) is a peripheral which converts a digital value written to the data register to an equivalent analog value. The buffered DAC output can be used as a source for sensor excitation.
Figure 2-2 shows the simplified diagram of the DAC module interconnection to the other peripherals of the PIC16F17146 family of microcontrollers.